SIRIUS 3RW55 starter kit including 3RW55 Soft Starter 13 A, 200-480 V, 24 V AC/DC Soft Starter ES V15, 24 V power supply, connecting cable and RJ45 network cable
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
3RW5951-1ES04 |
Product Description |
SIRIUS 3RW55 starter kit including 3RW55 Soft Starter 13 A, 200-480 V, 24 V AC/DC Soft Starter ES V15, 24 V power supply, connecting cable and RJ45 network cable
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 01.10.2022 |
Notes |
Product was deleted without replacement
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
42S / 42S |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
LAO----- |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
3 Day/Days |
Net Weight (kg) |
3,804 Kg |
Packaging Dimension |
320,00 x 390,00 x 300,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047621064369 |
UPC |
Not available |
Commodity Code |
85371098 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
4982 |
Group Code |
R711 |
Country of origin |
Czech Republic |
Compliance with the substance restrictions according to RoHS directive |
Since: 15.02.2018 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™)
covering any of its individual anti- and syn-isomers or any combination thereof
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Dicyclohexyl phthalate (DCHP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Dibutylbis(pentane-2,4-dionato-O,O')tin
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|