22.12.2024 2:45:49 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3SE3020-0A
Product
Image similar
WILL BE DISCONTINUED IN 10.2013 POSITION SWITCH,OPEN TYPE WITH NORMAL STROKE SLOW-ACTION CONTACTS 1NO+1NC
Notes
Product is no longer available. Successor: 3SE5250-0BC05
3SE5250-0BC05 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SE3020-0A
Product Description WILL BE DISCONTINUED IN 10.2013 POSITION SWITCH,OPEN TYPE WITH NORMAL STROKE SLOW-ACTION CONTACTS 1NO+1NC
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 30.11.2013
Notes
Product is no longer available. Successor: 3SE5250-0BC05
3SE5250-0BC05 Compare Products
Substitute information
Substitute 3SE5250-0BC05
Substitute Description Position switch Plastic enclosure open type 30 mm 1 NO/1 NC slow-action contacts Metal plunger, IP20
Price data
Region Specific PriceGroup / Headquarter Price Group 41K / 41K
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor LFO-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,042 Kg
Packaging Dimension 45,00 x 42,00 x 97,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209031418
UPC Not available
Commodity Code 85365080
LKZ_FDB/ CatalogID CC-IC10
Product Group 5841
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;