27.07.2024 12:49:05 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3TF5022-0AP0-Z A01
No picture available
CONTACTOR, SIZE 6, 3-POLE AC-3, 55KW, 400/380V AUXILIARY CONTACTS 22 (2NO+2NC) AC OPERATION AC 230/220V 50HZ, 276/264V 60HZ WITHOUT BOX TERMINALS BUT WITH TERMINAL SCREWS FOR BUSBAR CONNECTIONS
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3TF5022-0AP0-Z A01
Product Description CONTACTOR, SIZE 6, 3-POLE AC-3, 55KW, 400/380V AUXILIARY CONTACTS 22 (2NO+2NC) AC OPERATION AC 230/220V 50HZ, 276/264V 60HZ WITHOUT BOX TERMINALS BUT WITH TERMINAL SCREWS FOR BUSBAR CONNECTIONS
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.07.2003
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 3,749 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID NSE-1-1
Product Group Not available
Group Code P210
Country of origin Not available
Compliance with the substance restrictions according to RoHS directive not available
Product class Not available
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;