28.03.2024 10:06:45 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3TM3431-1FA21-2AC0
Product
Image similar
Vacuum Contactor 3TM three-pole rated voltage (Ur) 12kV (BIL 75kV / PFWV 28kV) rated normal current (Ir) 450A rated short-circuit breaking current (Isc), 1s (unfused) 5kA controller standard version operating voltage for magnet coil DC 110V without lachting delatching system not retrofittable pole-center distance 120mm additional closing time 50ms without lachting delatching system not retrofittable release voltage without delatching system auxiliary cont./terminal strip 4NO+4NC operating manual (german)
Notes
Product is no longer available
Sucessor: Pos 9: Please choose V instead of F, G, L, M, N, P !
Sorry but this product is currently not available.
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3TM3431-1FA21-2AC0
Product Description Vacuum Contactor 3TM three-pole rated voltage (Ur) 12kV (BIL 75kV / PFWV 28kV) rated normal current (Ir) 450A rated short-circuit breaking current (Isc), 1s (unfused) 5kA controller standard version operating voltage for magnet coil DC 110V without lachting delatching system not retrofittable pole-center distance 120mm additional closing time 50ms without lachting delatching system not retrofittable release voltage without delatching system auxiliary cont./terminal strip 4NO+4NC operating manual (german)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 19.05.2021
Notes
Product is no longer available
Sucessor: Pos 9: Please choose V instead of F, G, L, M, N, P !
Sorry but this product is currently not available.
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 15U / ZZZ
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 25 Day/Days
Net Weight (kg) Not available
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85359000
LKZ_FDB/ CatalogID HG11.21
Product Group 3177
Group Code U296
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-04-09
eClass 6 27-37-04-09
eClass 7.1 27-37-04-09
eClass 8 27-37-04-09
eClass 9 27-37-04-09
eClass 9.1 27-37-04-09
ETIM 7 EC000228
ETIM 8 EC000228
ETIM 9 EC000228
IDEA 4 4850
UNSPSC 15 39-12-16-01
|
Buy product
Quantity 0 Piece
You can also add options to the product.
;