Article Number (Market Facing Number) |
3UG4615-1CR20 |
Product Description |
!!! product phase-out !!! the preferred successor is 3UG5616-1CR20 phase failure and sequence monitoring 3x 160-690 V, screw terminal digital monitoring relay for 3-phase line voltage connectable phase sequence phase failure 3 x 160 to 690 V 50 to 60 Hz AC undervoltage and overvoltage 160-690 V hysteresis 1-20 V 0-20 s each for Umin and Umax 1 CO contact for Umin 1 CO contact for Umax screw terminal
|
Product family |
Line monitoring |
Product Lifecycle (PLM) |
PM400:Announcement of product phase-out |
PLM Effective Date |
Product phase-out since: 01.10.2023 |
Notes |
|
Successor |
3UG5616-1CR20 |
Successor Description |
digitally adjustable monitoring relay phase failure, phase sequence, asymmetry, frequency, over- and under-voltage monitoring 3x 90-690 V AC, 15-70 Hz 2 changeover contacts screw terminal |
Region Specific PriceGroup / Headquarter Price Group |
41H / 41H |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
LAO----- |
Export Control Regulations |
AL : N / ECCN : N |
Standard lead time ex-works |
3 Day/Days |
Net Weight (kg) |
0,146 Kg |
Packaging Dimension |
29,00 x 99,00 x 107,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209648326 |
UPC |
Not available |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5885 |
Group Code |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.05.2012 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
98e41f86-3417-40cc-a939-6d0f1b500dd1 |
|
|
Version
|
Classification
|
eClass |
12 |
27-37-18-03 |
eClass |
14 |
27-37-18-03 |
eClass |
6 |
27-37-18-03 |
eClass |
7.1 |
27-37-18-03 |
eClass |
8 |
27-37-18-03 |
eClass |
9 |
27-37-18-03 |
eClass |
9.1 |
27-37-18-03 |
ETIM |
7 |
EC001441 |
ETIM |
8 |
EC001441 |
ETIM |
9 |
EC001441 |
IDEA |
4 |
4727 |
UNSPSC |
15 |
39-12-15-21 |
|