21.05.2022 8:04:40 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3VL2710-2SE36-0AA0
No picture available
circuit breaker VL160H high breaking capacity Icu=70kA, 415V AC 3-pole, line protection Trip Unit ETU20, LSI In=100A, rated current IR=40...100A, overload protection, ISD=1.5 to 10xIR, II=11xIN short-circuit protection with screw terminals without auxiliary release without auxiliary/alarm switch
Notes
Sucessor:3VA2110-6HN32-0A..
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3VL2710-2SE36-0AA0
Product Description circuit breaker VL160H high breaking capacity Icu=70kA, 415V AC 3-pole, line protection Trip Unit ETU20, LSI In=100A, rated current IR=40...100A, overload protection, ISD=1.5 to 10xIR, II=11xIN short-circuit protection with screw terminals without auxiliary release without auxiliary/alarm switch
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.10.2020
Notes
Sucessor:3VA2110-6HN32-0A..
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 12N / 1CC
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor LBO-----
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Standard lead time ex-works 20 Day/Days
Net Weight (kg) 2,310 Kg
Packaging Dimension 347,00 x 243,00 x 128,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209805514
UPC Not available
Commodity Code 85362090
LKZ_FDB/ CatalogID LV10.1
Product Group 3740
Group Code P360
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
  Not available
|