15.05.2024 8:09:17 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5SD7422-0
Product
Surge arrester Type 2 Requirement class C, UC 350V Pluggable protective modules 2-pole, 1+1 circuit for TN-S and TT systems Narrow design
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5SD7422-0
Product Description Surge arrester Type 2 Requirement class C, UC 350V Pluggable protective modules 2-pole, 1+1 circuit for TN-S and TT systems Narrow design
Product family Basic devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 12G / 1BK
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor L-P-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,228 Kg
Packaging Dimension 94,00 x 22,00 x 80,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869340296
UPC Not available
Commodity Code 85363090
LKZ_FDB/ CatalogID LV10.1
Product Group 5524
Group Code P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-17-90-90
eClass 14 27-17-90-90
eClass 9.1 27-13-08-05
ETIM 7 EC000941
ETIM 8 EC000941
ETIM 9 EC000941
|
Buy product
Quantity 1 Piece
;