22.12.2024 3:18:26 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5SM3314-0
No picture available
Residual current operated circuit breaker, 2-pole, type AC, In: 40 A, 30 mA, Un AC: 230 V
Notes
Product is no longer available. Successor:
5SV4314-0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5SM3314-0
Product Description Residual current operated circuit breaker, 2-pole, type AC, In: 40 A, 30 mA, Un AC: 230 V
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 31.12.2018
Notes
Product is no longer available. Successor:
5SV4314-0 Compare Products
Successor information
Successor 5SV4314-0
Successor Description residual current operated circuit breaker, 2-pole, type AC, In: 40 A, 30 mA, Un AC: 230 V Use of these devices is not permitted in all countries. Observe national installation regulations!
Price data
Region Specific PriceGroup / Headquarter Price Group 194 / 1AI
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor L-O-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0,246 Kg
Packaging Dimension 21,00 x 95,00 x 83,00
Package size unit of measure MM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869179933
UPC 754554921624
Commodity Code 85362010
LKZ_FDB/ CatalogID LV10.1
Product Group 5510
Group Code P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.06.2006
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;