19.11.2019 12:47:49 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5WG1204-2AB11
Product
GAMMA instabus room controller CONTOUCH UP 204 2.8" LCD color display Touch screen and rotary knob titanium white
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5WG1204-2AB11
Product Description GAMMA instabus room controller CONTOUCH UP 204 2.8" LCD color display Touch screen and rotary knob titanium white
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 08.05.2018
Price data
Price Group
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 3A991X
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0,146 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 130,00 x 185,00 x 80,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869427614
UPC Not available
Commodity Code 8537.1092.999
LKZ_FDB/ CatalogID I2/ET-G1
Product Group QBL6
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 23.02.2010
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 5.1 27-14-31-90
eClass 6 27-14-31-46
eClass 7.1 27-14-31-46
eClass 8 27-14-31-46
eClass 9 27-14-31-46
eClass 9.1 27-14-31-46
ETIM 4 EC000783
ETIM 5 EC001585
ETIM 6 EC001585
ETIM 7 EC001585
|