SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
RL 512/23 | 5WG1512-4AB23
Product
RL 512/23 - KNX Switching actuator 1 x AC 230 V, 16 AX, C load
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Product
Article Number (Market Facing Number) RL 512/23 | 5WG1512-4AB23
Product Description RL 512/23 - KNX Switching actuator 1 x AC 230 V, 16 AX, C load
Product family RL 512/23 - KNX Switching actuator 1 x AC 230 V, 16 AX, C load
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0,099 Kg
Packaging Dimension 8,50 x 9,80 x 4,50
Package size unit of measure CMT
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869436364
UPC Not available
Commodity Code 85371091
LKZ_FDB/ CatalogID BT_Catalog
Product Group QBL2
Group Code H5DL
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2010
Product class Not available
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
  Not available
|
Buy product
Quantity 1 Piece
Frequently bought together:
3KD4834-0QE10-0
Switch disconnector 800 A, Size 4, 3-pole Lateral operating mechanism left Basic unit without handle flat terminal
3LD2022-0TK13
SENTRON, Switch disconnector 3LD, emergency switching-off switch, 3- pole, Iu: 16 A, operating power / at AC-23 A 400 V: 7.5 kW, front-mounted, knob-operated mechanism, red/yellow, 4-hole mounting of the handle
3LD2150-0TK13
SENTRON, Switch disconnector 3LD, emergency switching-off switch, 3- pole, Iu: 25 A, operating power / at AC-23 A 400 V: 9.5 kW, front-mounted, knob-operated mechanism, Red / yellow, central mounting 22.5 mm of the handle
3LD2804-0TK53
SENTRON, Switch disconnector 3LD, emergency switching-off switch, 3- pole, Iu: 125 A, operating power / at AC-23 A 400 V: 45 kW, front-mounted, rotary operating mechanism, Red / yellow, 4-hole mounting of the handle
3LD3130-0TK11
Load disconnector 3LD3, Iu 25 A Main switch 3-pole Rated operating capacity at AC-23 A at 400V 9.0kW Installation in distribution boards, Basic switch with selector knob black
;