SIPLUS SIMOCODE pro V basic unit 2 based on 3UF7010-1AU00-0 with conformal coating, -25…+60 °C, PROFIBUS DP interface 12 Mbps, RS-485; 4 I/3 O freely parameterizable US: 110-240 V AC/DC; input for thermistor connection; monostable relay outputs; expandable by expansion modules
Article Number (Market Facing Number) |
6AG1010-1AU00-4AA0 |
Product Description |
SIPLUS SIMOCODE pro V basic unit 2 based on 3UF7010-1AU00-0 with conformal coating, -25…+60 °C, PROFIBUS DP interface 12 Mbps, RS-485; 4 I/3 O freely parameterizable US: 110-240 V AC/DC; input for thermistor connection; monostable relay outputs; expandable by expansion modules
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
471 / 471 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
70 Day/Days |
Net Weight (kg) |
0,369 Kg |
Packaging Dimension |
13,00 x 13,00 x 5,00 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948593554 |
UPC |
Not available |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4573 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.05.2012 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-37-08-04 |
eClass |
6 |
27-37-08-04 |
eClass |
7.1 |
27-37-08-04 |
eClass |
8 |
27-37-08-04 |
eClass |
9 |
27-37-08-04 |
eClass |
9.1 |
27-37-08-04 |
ETIM |
7 |
EC002572 |
ETIM |
8 |
EC002572 |
ETIM |
9 |
EC002572 |
IDEA |
4 |
4776 |
UNSPSC |
15 |
39-12-15-52 |
|
|
|
|