24.04.2024 11:00:19 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG1134-3AB00-7AY2
Product
SIPLUS PS UPS1600 10A PN based on 6EP4134-3AB00-2AY0 with conformal coating, -25…+70 °C, uninterruptible power supply with Ethernet/ PROFINET interface input: 24 V DC output: 24 V DC/ 10 A
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1134-3AB00-7AY2
Product Description SIPLUS PS UPS1600 10A PN based on 6EP4134-3AB00-2AY0 with conformal coating, -25…+70 °C, uninterruptible power supply with Ethernet/ PROFINET interface input: 24 V DC output: 24 V DC/ 10 A
Product family SIPLUS PS UPS1600 10 A
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 471 / 471
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 65 Day/Days
Net Weight (kg) 0,450 Kg
Packaging Dimension 15,20 x 15,00 x 5,50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618085636
UPC Not available
Commodity Code 85044060
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4626
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 25.07.2017
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-04-07-05
eClass 6 27-04-06-90
eClass 7.1 27-04-06-90
eClass 8 27-04-06-90
eClass 9 27-04-07-05
eClass 9.1 27-04-07-05
ETIM 7 EC000382
ETIM 8 EC000382
ETIM 9 EC000382
IDEA 4 4149
UNSPSC 15 39-12-10-11
|
Buy product
Quantity 1 Piece
;