05.10.2022 2:32:38 AM
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG1222-1BF22-2XB0
Product
Image similar
***spare part*** SIPLUS S7-200 EM 222 based on 6ES7222-1BF22-0XA0 with conformal coating, -25…+70 °C,
Notes
Product is no longer available
Sucessor:If required, carry out migration to SIPLUS S7-1200
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1222-1BF22-2XB0
Product Description ***spare part*** SIPLUS S7-200 EM 222 based on 6ES7222-1BF22-0XA0 with conformal coating, -25…+70 °C,
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2022
Notes
Product is no longer available
Sucessor:If required, carry out migration to SIPLUS S7-1200
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group S20 / 2ET
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Standard lead time ex-works On request
Net Weight (kg) 0,136 Kg
Packaging Dimension 7,10 x 9,60 x 6,10
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515132226
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4397
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2012
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
  Not available
|