***Spare part*** SIPLUS S7-1500 CPU 1511 -40...+60 °C Startup -20 °C with conformal coating based on 6ES7511-1AK00-0AB0 . Central processing unit with Work memory 150 KB for program and 1 MB for data, 1st interface, PROFINET IRT with 2-port switch, 60 ns bit performance, SIMATIC Memory Card required -40...+60 °C with conformal coating based on 6ES7511-1AK00-0AB0
Notes
Article Number (Market Facing Number) |
6AG1511-1AK00-2AB0 |
Product Description |
***Spare part*** SIPLUS S7-1500 CPU 1511 -40...+60 °C Startup -20 °C with conformal coating based on 6ES7511-1AK00-0AB0 . Central processing unit with Work memory 150 KB for program and 1 MB for data, 1st interface, PROFINET IRT with 2-port switch, 60 ns bit performance, SIMATIC Memory Card required -40...+60 °C with conformal coating based on 6ES7511-1AK00-0AB0
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 30.12.2017 |
Notes |
|
Successor |
6AG1511-1AL03-2AB0 |
Successor Description |
SIPLUS S7-1500 CPU 1511-1 PN based on 6ES7511-1AL03-0AB0 with conformal coating -40...+60 °C . central processing unit with work memory 300 KB for program and 1.5 MB for data, 1st interface: PROFINET IRT with 2-port switch, 25 ns bit performance, SIMATIC Memory Card required |
Region Specific PriceGroup / Headquarter Price Group |
474 / 474 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
17 Day/Days |
Net Weight (kg) |
0,515 Kg |
Packaging Dimension |
15,00 x 15,40 x 4,60 |
Package size unit of measure |
CM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4047618047733 |
UPC |
887621830038 |
Commodity Code |
85371091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4399 |
Group Code |
R740 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 25.02.2013 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|