***spare part*** SIPLUS HMI MP 277 10" Touch based on 6AV6643-0CD01-1AX1 with conformal coating, as of 01.01.2015 the product is blocked for delivery and can no longer be ordered as a new part. For information on the successor see FAQ entry ID: 82203106. For further questions, the familiar contact partners are available.
Notes
Product was deleted without replacement
Sorry but this product is currently not available.
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6AG1643-0CD01-4AX1 |
Product Description |
***spare part*** SIPLUS HMI MP 277 10" Touch based on 6AV6643-0CD01-1AX1 with conformal coating, as of 01.01.2015 the product is blocked for delivery and can no longer be ordered as a new part. For information on the successor see FAQ entry ID: 82203106. For further questions, the familiar contact partners are available.
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 16.04.2024 |
Notes |
Product was deleted without replacement
Sorry but this product is currently not available.
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
S20 / 2ET |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : 5D002ENCU / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
3,364 Kg |
Packaging Dimension |
33,00 x 46,50 x 13,50 |
Package size unit of measure |
CM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4042948449301 |
UPC |
Not available |
Commodity Code |
85371098 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4395 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.01.2012 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|