SIPLUS HMI KP300 Basic mono 3.6" T1 rail based on 6AV6647-0AH11-3AX0 with conformal coating, -25…+60 °C, OT1 with ST1/2 (+70 °C für 10 minutes), Basic Panel, key operation, 3" FSTN LCD display, black/white, PROFINET interface, configurable as of WinCC Basic V11/ STEP 7 Basic V11, contains open source software, which is provided free of charge see enclosed CD-ROM
Notes
Article Number (Market Facing Number) |
6AG2647-0AH11-1AX0 |
Product Description |
SIPLUS HMI KP300 Basic mono 3.6" T1 rail based on 6AV6647-0AH11-3AX0 with conformal coating, -25…+60 °C, OT1 with ST1/2 (+70 °C für 10 minutes), Basic Panel, key operation, 3" FSTN LCD display, black/white, PROFINET interface, configurable as of WinCC Basic V11/ STEP 7 Basic V11, contains open source software, which is provided free of charge see enclosed CD-ROM
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 27.01.2023 |
Notes |
|
Successor |
6AG2647-0AH11-1AX1 |
Successor Description |
SIPLUS HMI KP300 Basic mono PN RAIL, OT1: -25...+55 °C ST1/2: 70 °C for 10 minutes with conformal coating based on 6AV6647-0AH11-3AX1 Basic Panel, key operation, 3" FSTN LCD display, black/white, PROFINET interface, configurable as of WinCC Basic V11/ STEP 7 Basic V11, contains open-source software, which is provided free of charge see enclosed CD |
Region Specific PriceGroup / Headquarter Price Group |
471 / 471 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
0,375 Kg |
Packaging Dimension |
13,90 x 20,00 x 4,60 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618070618 |
UPC |
Not available |
Commodity Code |
85371091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4C01 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.09.2014 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|