16.04.2024 9:52:38 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG4022-0AA21-0CA1
Product
Image similar
*** no longer available *** SIMATIC IPC327E (Basicbox PC); Celeron N3160 (4C/4T); 4 GB RAM; 256 GB SSD; 1x display port graphic; 1x VGA port graphic; 2x 10/100/1000 Mbps Ethernet RJ45; 2x USB3.0, 4x USB2.0; 6x serial ports (COM); 1x mPCIe slot; 1x mSATA slot; without operating system 24 V DC power supply; DIN-rail mounting, wall mounting
Notes
Sucessor:successor: IPC327G (6AG4022-0B...-....)
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG4022-0AA21-0CA1
Product Description *** no longer available *** SIMATIC IPC327E (Basicbox PC); Celeron N3160 (4C/4T); 4 GB RAM; 256 GB SSD; 1x display port graphic; 1x VGA port graphic; 2x 10/100/1000 Mbps Ethernet RJ45; 2x USB3.0, 4x USB2.0; 6x serial ports (COM); 1x mPCIe slot; 1x mSATA slot; without operating system 24 V DC power supply; DIN-rail mounting, wall mounting
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 25.04.2022
Notes
Sucessor:successor: IPC327G (6AG4022-0B...-....)
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group S20 / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 2,473 Kg
Packaging Dimension 22,80 x 34,40 x 16,10
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106031176
UPC Not available
Commodity Code 84715000
LKZ_FDB/ CatalogID IC10-E
Product Group 4B08
Group Code R133
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 15.12.2017
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;