SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AG4114-3RR15-0WY0
Product
SIMATIC IPC847E (rack PC), 3x Gbit Ethernet (IE/PN), 1x DVI-D, 2x DP, 1x COM1, audio, 6x USB3.1; Xeon E-2278GE (8C/16T); 11 slots (8x PCIe, 3x PCI); 960 GB SSD 2.5 SATA; enclosure with drive support type A (for rack units); 100/240 V AC industrial power supply unit; 128 GB DDR4 SDRAM(4x 32 GB); Industrial Edge (Simatic); TPM 2.0
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG4114-3RR15-0WY0
Product Description SIMATIC IPC847E (rack PC), 3x Gbit Ethernet (IE/PN), 1x DVI-D, 2x DP, 1x COM1, audio, 6x USB3.1; Xeon E-2278GE (8C/16T); 11 slots (8x PCIe, 3x PCI); 960 GB SSD 2.5 SATA; enclosure with drive support type A (for rack units); 100/240 V AC industrial power supply unit; 128 GB DDR4 SDRAM(4x 32 GB); Industrial Edge (Simatic); TPM 2.0
Product family SIMATIC IPC847E
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 205 / 205
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Standard lead time ex-works 15 Day/Days
Net Weight (kg) 20,320 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125381827
Commodity Code 84715000
LKZ_FDB/ CatalogID IC10
Product Group 3354
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 31.05.2022
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Silicic acid, lead salt

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number c70f1e26-9b62-4a36-9d49-3bed642ab9c9
Classifications
 
Version Classification
eClass 12 19-20-01-02
eClass 14 19-20-01-02
eClass 6 19-20-01-02
eClass 7.1 19-20-01-02
eClass 8 19-20-01-02
eClass 9 19-20-01-02
eClass 9.1 19-20-01-02
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
|
Buy product
Quantity 1 Piece
;