06.01.2025 8:35:25 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AU1400-1PA23-0AA0
Product
SIMOTION Drive-based 1 GB Compact Flash Card D410-2; SINAMICS drive software V5.x and SIMOTION kernel for SIMOTION D410-2; current software release; Note: not for SIMOTION D410, D4x5 and D4x5-2
Notes
Product is no longer available
Sucessor:comp. succ.: 6AU1400-1QA20-0AA0; support.industry.siemens.com search 109781361
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AU1400-1PA23-0AA0
Product Description SIMOTION Drive-based 1 GB Compact Flash Card D410-2; SINAMICS drive software V5.x and SIMOTION kernel for SIMOTION D410-2; current software release; Note: not for SIMOTION D410, D4x5 and D4x5-2
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 09.09.2020
Notes
Product is no longer available
Sucessor:comp. succ.: 6AU1400-1QA20-0AA0; support.industry.siemens.com search 109781361
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 731 / 731
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 3A991X / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,030 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621913717
Commodity Code 85235190
LKZ_FDB/ CatalogID PM21
Product Group 9669
Group Code R251
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 08.02.2012
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;