28.03.2024 6:18:10 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AU1410-2AD00-0AA0
Product
SIMOTION Drive-based Control Unit D410-2 DP/PN; programmable single-axis motion controller with multi-axis option; interfaces: 5 DI, 8 DI/DO, 3 F-DI, 1 F-DO, 1 AI, 1 encoder, 1 DRIVE-CLiQ, 1 PROFIBUS, 2 PROFINET ports, 1 ethernet Note: requires at least SCOUT/firmware V4.3 SP1 HF3
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AU1410-2AD00-0AA0
Product Description SIMOTION Drive-based Control Unit D410-2 DP/PN; programmable single-axis motion controller with multi-axis option; interfaces: 5 DI, 8 DI/DO, 3 F-DI, 1 F-DO, 1 AI, 1 encoder, 1 DRIVE-CLiQ, 1 PROFIBUS, 2 PROFINET ports, 1 ethernet Note: requires at least SCOUT/firmware V4.3 SP1 HF3
Product family SIMOTION D410-2 Control Units
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 731 / 731
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (kg) 0,830 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515730446
UPC 887621020859
Commodity Code 85371091
LKZ_FDB/ CatalogID PM21
Product Group 9668
Group Code R251
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 23.05.2012
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-20-03
eClass 6 27-24-20-03
eClass 7.1 27-24-20-03
eClass 8 27-24-20-03
eClass 9 27-24-20-03
eClass 9.1 27-24-20-03
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
IDEA 4 1472
UNSPSC 15 26-11-15-27
|
Buy product
Quantity 1 Piece
;