19.04.2024 6:14:50 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AU1425-0AA00-0CA0
No picture available
SIMOTION DRIVE-BASED MULTIAXES BUNDLE D425; CONSISTING OF 1 UNIT EACH PROGRAMMABLE MOTION CONTROLLER D425 (6AU1425-0AA00-0AA0) + CF (6AU1400-2PA02-0AA0 -Z M42) WITH MULTIAXES PACKAGE LICENSE
Notes
Product is no longer available
Sucessor:NO LONGER DELIVERED, AS SUBSTITUTE SEE UPDATE ID 96312508
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AU1425-0AA00-0CA0
Product Description SIMOTION DRIVE-BASED MULTIAXES BUNDLE D425; CONSISTING OF 1 UNIT EACH PROGRAMMABLE MOTION CONTROLLER D425 (6AU1425-0AA00-0AA0) + CF (6AU1400-2PA02-0AA0 -Z M42) WITH MULTIAXES PACKAGE LICENSE
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2014
Notes
Product is no longer available
Sucessor:NO LONGER DELIVERED, AS SUBSTITUTE SEE UPDATE ID 96312508
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 731 / 731
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 3A991X / AL : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 3,140 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85371091
LKZ_FDB/ CatalogID PM21
Product Group 9668
Group Code R251
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;