28.03.2024 11:59:44 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV2103-0AA06-0AA7
Product
Image similar
SIMATIC STEP 7 Professional, WinCC Prof./ Unified Trial V16, engineering software in TIA Portal; Trial License; SW and documentation on DVD; Class A; 6 languages: de,en,fr,es,it,zh; for configuration of SIMATIC Panels, SIMATIC S7-1200/1500, SIMATIC S7-300/400/WinAC, WinCC Runtime Advanced, WinCC Runtime Professional WinCC Unified PC Runtime. Please observe product release: support.industry.siemens.com Entry ID: 109771219 ******************************* Content: set (2x DVD)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV2103-0AA06-0AA7
Product Description SIMATIC STEP 7 Professional, WinCC Prof./ Unified Trial V16, engineering software in TIA Portal; Trial License; SW and documentation on DVD; Class A; 6 languages: de,en,fr,es,it,zh; for configuration of SIMATIC Panels, SIMATIC S7-1200/1500, SIMATIC S7-300/400/WinAC, WinCC Runtime Advanced, WinCC Runtime Professional WinCC Unified PC Runtime. Please observe product release: support.industry.siemens.com Entry ID: 109771219 ******************************* Content: set (2x DVD)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.2021
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,156 Kg
Packaging Dimension 18,70 x 26,80 x 3,40
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622808245
UPC 804766967474
Commodity Code 85234910
LKZ_FDB/ CatalogID ST80.2
Product Group 2268
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;