17.06.2019 8:35:29 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV2114-2HA04-0AA0
No picture available
SIMATIC WinCC Runtime Advanced SW package for SIMATIC IPC 4096 PowerTags; includes: WinCC Runtime Advanced 4096 PowerTags V14, SIMATIC WinCC Recipes+Logging for Runtime Advanced; Supply only if the same number of SIMATIC IPCs on the same BZ
Notes
Sucessor:A newer version is available: 6AV2114-2HA05-0AA0
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV2114-2HA04-0AA0
Product Description SIMATIC WinCC Runtime Advanced SW package for SIMATIC IPC 4096 PowerTags; includes: WinCC Runtime Advanced 4096 PowerTags V14, SIMATIC WinCC Recipes+Logging for Runtime Advanced; Supply only if the same number of SIMATIC IPCs on the same BZ
Product family Not available
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.02.2018
Notes
Sucessor:A newer version is available: 6AV2114-2HA05-0AA0
Price data
Price Group 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0,365 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766356520
Commodity Code 85234910
LKZ_FDB/ CatalogID ST9.80
Product Group 2269
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
Classifications
  Not available
|