18.04.2024 9:11:26 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV2115-2DA05-0AA0
Product
Image similar
WinCC Runtime Professional software package for SIMATIC IPC, 512 PowerTags, includes: WinCC Runtime Professional 512 PowerTags V15.1; Supply only if the same number of SIMATIC IPCs is ordered. ******************************* Content: 6AV2105-0DA05-0AA0
Notes
Product is no longer available. Successor:
6AV2115-2DA07-0AA0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV2115-2DA05-0AA0
Product Description WinCC Runtime Professional software package for SIMATIC IPC, 512 PowerTags, includes: WinCC Runtime Professional 512 PowerTags V15.1; Supply only if the same number of SIMATIC IPCs is ordered. ******************************* Content: 6AV2105-0DA05-0AA0
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2023
Notes
Product is no longer available. Successor:
6AV2115-2DA07-0AA0 Compare Products
Successor information
Successor 6AV2115-2DA07-0AA0
Successor Description WinCC Runtime Professional SW package for SIMATIC IPC; 512 PowerTags, includes: WinCC Runtime Professional 512 PowerTags V17; supplied only if the same number of SIMATIC IPCs is ordered simultaneously. ******************************* content: 6AV2105-0DA07-0AA0
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,200 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766556333
Commodity Code 85234910
LKZ_FDB/ CatalogID ST80.2
Product Group 2271
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;