26.06.2019 3:40:10 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV6371-1CA07-3AX0
Product
Image similar
SIMATIC WinCC/Server V7.3, Option for SIMATIC WinCC V7.3, Runtime software, single license ******************************* Content: 1x USB
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV6371-1CA07-3AX0
Product Description SIMATIC WinCC/Server V7.3, Option for SIMATIC WinCC V7.3, Runtime software, single license ******************************* Content: 1x USB
Product family WinCC/Server
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0,201 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 19,00 x 23,70 x 2,30
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622201541
UPC 887621849337
Commodity Code 85235190
LKZ_FDB/ CatalogID ST80.2Y
Product Group 4224
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
Classifications
 
Version Classification
eClass 5.1 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 4 EC001416
ETIM 5 EC001416
ETIM 6 EC001416
ETIM 7 EC001416
IDEA 4 7071
UNSPSC 15 43-23-26-08
|