20.09.2019 2:25:52 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV6371-1DX07-3BX0
Product
WinCC/IndustrialDataBridge V7.3 Data exchange with databases and OPC servers, 512 tags, Option for WinCC V7.3 runtime software, single license License key on USB stick
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV6371-1DX07-3BX0
Product Description WinCC/IndustrialDataBridge V7.3 Data exchange with databases and OPC servers, 512 tags, Option for WinCC V7.3 runtime software, single license License key on USB stick
Product family WinCC IndustrialDataBridge
Product Lifecycle (PLM) PM300:Active Product
PLM Effective Date Product phase-out since: 01.10.2019
Price data
Price Group
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works On request
Net Weight (kg) 0,171 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 19,00 x 24,10 x 2,30
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622202197
UPC 804766081286
Commodity Code 85234910
LKZ_FDB/ CatalogID ST80.2Y
Product Group 4224
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
Classifications
 
Version Classification
eClass 5.1 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 4 EC001416
ETIM 5 EC001416
ETIM 6 EC001416
ETIM 7 EC001416
IDEA 4 7071
UNSPSC 15 43-23-26-08
|