25.04.2024 2:28:21 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV6381-2BC07-4AV0
Product
WinCC System SW V7.4 SP1 Asia, RT 128 (128 PowerTags), runtime software, single license, SW and documentation on DVD, license key on USB flash drive, Class A, 9 languages (de,en,fr,es,it, zh-s,zh-t,kor,jpn), Executable in Windows 7 Prof/Ent/Ult +SP1 (32-bit)/ 7 Prof/Ent/Ult +SP1 (64-bit)/ 8.1 Prof./Ent (32-bit)/ 8.1 Prof./Ent (64-bit)/ 10 Prof./Ent (64-bit)/ Server 2008 R2+SP1 (64-bit)/ Server 2012 R2 (64-bit)/ Server 2016 (64-bit) ******************************* Content: Set (2x DVD + 1x USB)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV6381-2BC07-4AV0
Product Description WinCC System SW V7.4 SP1 Asia, RT 128 (128 PowerTags), runtime software, single license, SW and documentation on DVD, license key on USB flash drive, Class A, 9 languages (de,en,fr,es,it, zh-s,zh-t,kor,jpn), Executable in Windows 7 Prof/Ent/Ult +SP1 (32-bit)/ 7 Prof/Ent/Ult +SP1 (64-bit)/ 8.1 Prof./Ent (32-bit)/ 8.1 Prof./Ent (64-bit)/ 10 Prof./Ent (64-bit)/ Server 2008 R2+SP1 (64-bit)/ Server 2012 R2 (64-bit)/ Server 2016 (64-bit) ******************************* Content: Set (2x DVD + 1x USB)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 31.03.2023
Price data
Region Specific PriceGroup / Headquarter Price Group S20 / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,267 Kg
Packaging Dimension 18,70 x 27,00 x 3,20
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622397862
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID ST80.2TA
Product Group 4323
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
IDEA 4 7071
UNSPSC 15 43-23-26-08
|
Buy product
Quantity 1 Piece
;