20.04.2024 1:22:40 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV6645-0GB01-0AX1
Product
Image similar
**** Spare part *** Does not correspond to the current version of the standard. SIMATIC Mobile Panel 277F IWLAN V2 (USA), with integrated acknowledgment button and emergency stop button, supports IPCF rapid roaming configurable with WinCC flexible Standard Version 2008 or higher or TIA Portal V11 SP2 or higher incl. 1 main battery Power supply to be ordered separately: 6AV6671-5CE00-0AX1 charging station 6AV6671-5CN00-0AX2 tabletop power supply unit (EU/US/UK/JP)
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV6645-0GB01-0AX1
Product Description **** Spare part *** Does not correspond to the current version of the standard. SIMATIC Mobile Panel 277F IWLAN V2 (USA), with integrated acknowledgment button and emergency stop button, supports IPCF rapid roaming configurable with WinCC flexible Standard Version 2008 or higher or TIA Portal V11 SP2 or higher incl. 1 main battery Power supply to be ordered separately: 6AV6671-5CE00-0AX1 charging station 6AV6671-5CN00-0AX2 tabletop power supply unit (EU/US/UK/JP)
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.10.2018
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group S20 / 2ET
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5D992 / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 3,332 Kg
Packaging Dimension 33,70 x 36,20 x 18,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515079231
UPC Not available
Commodity Code 85371098
LKZ_FDB/ CatalogID ST9.80
Product Group 4245
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 20.08.2013
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

lblREACHCode0236

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;