11.08.2022 5:32:57 PM
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV6651-7DA02-3AA4
Product
S7-1200+KTP700 Basic starter kit Consisting of: CPU 1212C AC/DC/relay, HMI KTP700 Basic, input simulator, STEP 7 Basic, manual CD, SIMATIC OPC UA S7-1200 Basic Runtime license Systainer
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV6651-7DA02-3AA4
Product Description S7-1200+KTP700 Basic starter kit Consisting of: CPU 1212C AC/DC/relay, HMI KTP700 Basic, input simulator, STEP 7 Basic, manual CD, SIMATIC OPC UA S7-1200 Basic Runtime license Systainer
Product family Starter kits
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 2SP / 2SP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 180 Day/Days
Net Weight (kg) 3,440 Kg
Packaging Dimension 30,00 x 40,00 x 16,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948793411
UPC 195125029835
Commodity Code 85371091
LKZ_FDB/ CatalogID ST80.1J
Product Group 3384
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 27.11.2014
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 12 27-24-22-19
eClass 6 27-24-22-19
eClass 7.1 27-24-22-19
eClass 8 27-24-22-19
eClass 9 27-24-22-19
eClass 9.1 27-24-22-19
ETIM 7 EC002581
ETIM 8 EC002581
|