SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AV6671-8XE00-0AX0
Product
converter RS-422, male, 9-pole to RS-232 male, 9-pole, can be screwed together with RS-422 interface, cable outlet 180 degrees, for connection of third-party PLC, scope of supply: 1 converter
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
9MC0110-1EG00-0AA3
Brownfield Connectivity – starter kit consisting of: SIMATIC IPC627E (box PC), Brownfield Connectivity Gateway, Brownfield Analytics, Installation Wizard, 3 BFC Premium Plus perpetual, 3 Brownfield Analytics – Operations perpetual and 3 Brownfield Analytics – condition perpetual licenses. A power supply cable is not included. The BFC starter kit with cable according to IEC-60320 C13/C14 can be ordered for EU with: 9MC0110-1EG10-0AA3, for UK with: 9MC0110-1EG20-0AA3, for US with: 9MC0110-1EG30-0AA3, for CN with: 9MC0110-1EG40-0AA3
Product
Article Number (Market Facing Number) 6AV6671-8XE00-0AX0
Product Description converter RS-422, male, 9-pole to RS-232 male, 9-pole, can be screwed together with RS-422 interface, cable outlet 180 degrees, for connection of third-party PLC, scope of supply: 1 converter
Product family HMI connecting components
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 2Z7 / 2Z7
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0,015 Kg
Packaging Dimension 8,50 x 10,40 x 3,70
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948444009
UPC 662643029772
Commodity Code 85176200
LKZ_FDB/ CatalogID ST80.1Q
Product Group 2260
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 15.12.2014
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 5c18c01d-ee8a-43fa-abfc-1cd76aec1285
Classifications
 
Version Classification
eClass 12 27-33-02-92
eClass 14 27-33-02-92
eClass 6 27-24-92-03
eClass 7.1 27-24-92-03
eClass 8 27-24-92-03
eClass 9 27-33-02-92
eClass 9.1 27-33-02-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Piece
;