- Drive technology
- Converters
- Safety extra low-voltage converter
- SIMATIC MICRO-DRIVE drive system
- Safety Integrated
- Communication
- PDC Drives
- TM Drives
- Motors/gear units and connection systems from Siemens Product Partners
- SIMATIC F-TM ServoDrive ST Starter Kit
- SIMATIC MICRO-DRIVE training case
- SIMATIC MICRO-DRIVE documentation
- SIMOTICS E drive system
- SIDOOR automatic door controls

- Low-voltage converters
- DC converter units
- SINAMICS Drive Software
- DC-DC Converters
- Motors
- Geared Motors
- Selection and engineering tools
- Further Components
- Digital Drivetrain
- Automation technology
- Residential Electric
- Energy
- Low-Voltage controls and distribution
- Medium-Voltage Components
- Services
- ... and everything else you need
| |
SIMATIC MICRO-DRIVE PDC600, drive controller for servo drives in the extra low voltage range, 24 up to 48 V CS power supply of the operating mechanism, motor output max. 600 W, with hardwired STO
Article Number (Market Facing Number) |
6BK1630-1AA60-0AA0 |
Product Description |
SIMATIC MICRO-DRIVE PDC600, drive controller for servo drives in the extra low voltage range, 24 up to 48 V CS power supply of the operating mechanism, motor output max. 600 W, with hardwired STO
|
Product family |
PDC Drives |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
2MD / 2MD |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 3A999A |
Standard lead time ex-works |
5 Day/Days |
Net Weight (kg) |
0,650 Kg |
Packaging Dimension |
132,00 x 144,00 x 102,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4034106439422 |
UPC |
195125114166 |
Commodity Code |
85044095 |
LKZ_FDB/ CatalogID |
ST80.1 |
Product Group |
4B71 |
Group Code |
R220 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
not available |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
fb4c38cc-19fa-46d8-a1cb-0a3a84796d15 |
|
|
Version
|
Classification
|
eClass |
12 |
27-02-31-01 |
eClass |
14 |
27-02-31-01 |
eClass |
6 |
27-02-31-01 |
eClass |
7.1 |
27-02-31-01 |
eClass |
8 |
27-02-31-01 |
eClass |
9 |
27-02-31-01 |
eClass |
9.1 |
27-02-31-01 |
ETIM |
7 |
EC001857 |
ETIM |
8 |
EC001857 |
ETIM |
9 |
EC001857 |
|
|
|
|