07.11.2024 4:34:47 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ED1055-5MC08-0BA1
Product
LOGO! CIM Communication Interface Module for LOGO! 8 Modbus RTU interface (RS232/485) 4-port switch; without 4G/LTE/GPS engine; without antennas; web configurator
Notes
Product is no longer available. Successor:
6ED1055-5MC08-0BA2 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ED1055-5MC08-0BA1
Product Description LOGO! CIM Communication Interface Module for LOGO! 8 Modbus RTU interface (RS232/485) 4-port switch; without 4G/LTE/GPS engine; without antennas; web configurator
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 22.07.2024
Notes
Product is no longer available. Successor:
6ED1055-5MC08-0BA2 Compare Products
Successor information
Successor 6ED1055-5MC08-0BA2
Successor Description LOGO! CIM Communication Interface Module for LOGO! 8 Modbus RTU interface (RS232/485) 4-port switch; without 4G/LTE/GPS engine; without antennas; web configurator
Price data
Region Specific PriceGroup / Headquarter Price Group 200 / 200
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,227 Kg
Packaging Dimension 9,30 x 10,80 x 7,50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106033842
UPC 195125264632
Commodity Code 85176200
LKZ_FDB/ CatalogID STLOGO!
Product Group 4071
Group Code R131
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 17.08.2021
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;