18.01.2020 2:34:03 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6EP1334-2BA01
Product
SITOP smart 240 W Stabilized power supply input: 120/230 V AC, output: DC 24 V/10 A Version with PFC
Notes
Product is no longer available. Successor: 6EP1334-2BA20
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6EP1334-2BA01
Product Description SITOP smart 240 W Stabilized power supply input: 120/230 V AC, output: DC 24 V/10 A Version with PFC
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01.10.2018
Notes
Product is no longer available. Successor: 6EP1334-2BA20
Successor information
Successor 6EP1334-2BA20
Successor Description SITOP PSU100S 24 V/10 A Stabilized power supply input: 120/230 V AC, output: DC 24 V/10 A
Price data
Price Group 5ZT
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Standard lead time ex-works On request
Net Weight (kg) 0,800 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 14,00 x 14,00 x 8,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515151340
UPC 662643299014
Commodity Code 85044090
LKZ_FDB/ CatalogID KT10-PE
Product Group 4741
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive Since: 01.08.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
  Not available
|