19.06.2021 2:27:24 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6EP1334-3BA00
No picture available
SITOP PSU200M 10 A Stabilized power supply input: 120/230-500 V AC output: DC 24 V/10 A
Notes
Product is no longer available. Successor: 6EP1334-3BA10
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6EP1334-3BA00
Product Description SITOP PSU200M 10 A Stabilized power supply input: 120/230-500 V AC output: DC 24 V/10 A
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.01.2019
Notes
Product is no longer available. Successor: 6EP1334-3BA10
Successor information
Successor 6EP1334-3BA10
Successor Description SITOP PSU200M 10 A Stabilized power supply input: 120/230-500 V AC output: DC 24 V/10 A
Price data
Price Group 5ZT
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Standard lead time ex-works On request
Net Weight (kg) 1,400 Kg
Packaging Dimension 16,00 x 17,00 x 10,00
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515150794
UPC 662643928839
Commodity Code 85044090
LKZ_FDB/ CatalogID KT10-PE
Product Group 4741
Group Code R315
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 01.08.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
  Not available
|