18.09.2020 12:22:22 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6EP1434-2BA00
No picture available
SITOP power 10 A, Stabilized power supply input: 3 AC 400-500 V output: DC 24 V/10 A
Notes
Product is no longer available. Successor: 6EP1434-2BA20
Sucessor:6EP1434-2BA10
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6EP1434-2BA00
Product Description SITOP power 10 A, Stabilized power supply input: 3 AC 400-500 V output: DC 24 V/10 A
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.01.2019
Notes
Product is no longer available. Successor: 6EP1434-2BA20
Sucessor:6EP1434-2BA10
Successor information
Successor 6EP1434-2BA20
Successor Description SITOP PSU300S 24 V/10 A Stabilized power supply input: 3 AC 400-500 V output: DC 24 V/10 A
Price data
Price Group 5ZT
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Standard lead time ex-works On request
Net Weight (kg) 2,200 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 16,00 x 31,00 x 11,00
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515150251
UPC 754554486451
Commodity Code 85044090
LKZ_FDB/ CatalogID KT10-PE
Product Group 4741
Group Code R315
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 01.08.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
  Not available
|