24.06.2021 5:26:10 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6EP1436-3BA20
No picture available
SITOP PSU300B 24 V/17 A Stabilized power supply input: 3 AC 400-500 V output: DC 24 V/17 A optimized for battery charging
Notes
Product is no longer available. Successor: 6EP3436-8UB00-0AY0
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6EP1436-3BA20
Product Description SITOP PSU300B 24 V/17 A Stabilized power supply input: 3 AC 400-500 V output: DC 24 V/17 A optimized for battery charging
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2019
Notes
Product is no longer available. Successor: 6EP3436-8UB00-0AY0
Successor information
Successor 6EP3436-8UB00-0AY0
Successor Description SITOP PSU3800 24 V/17 A Stabilized power supply input: 3 AC 400-500 V output: DC 24 V/17 A optimized for battery charging
Price data
Price Group 5ZT
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Standard lead time ex-works On request
Net Weight (kg) 1,200 Kg
Packaging Dimension 15,00 x 15,00 x 10,00
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515153535
UPC 887621134389
Commodity Code 85044090
LKZ_FDB/ CatalogID KT10-PE
Product Group 4741
Group Code R315
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive Since: 11.04.2012
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
  Not available
|