29.03.2024 9:18:09 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7131-6FD00-0BB1
Product
*** Spare part *** SIMATIC ET 200SP, digital input module, DI 4x 120..230 V AC Standard suitable for BU type B1, color code 41 module diagnostics
Notes
Product is no longer available. Successor:
6ES7131-6FD01-0BB1 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7131-6FD00-0BB1
Product Description *** Spare part *** SIMATIC ET 200SP, digital input module, DI 4x 120..230 V AC Standard suitable for BU type B1, color code 41 module diagnostics
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2021
Notes
Product is no longer available. Successor:
6ES7131-6FD01-0BB1 Compare Products
Successor information
Successor 6ES7131-6FD01-0BB1
Successor Description SIMATIC ET 200SP, Digital input module, DI 4x 120..230V AC Standard, type 3 (IEC 61131), Packing unit: 1 piece, fits to BU-type B1, Colour Code CC41, module diagnostics
Price data
Region Specific PriceGroup / Headquarter Price Group S20 / 2ET
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,046 Kg
Packaging Dimension 6,50 x 7,70 x 2,30
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623403258
UPC 887621789831
Commodity Code 85389091
LKZ_FDB/ CatalogID ST9-E5
Product Group 4B12
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 31.03.2014
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;