*** Spare part *** SIMATIC ET 200SP, relay module normally open, RQ 4x120 V DC..230 V AC/5 A Standard suitable for BU type B0 or B1, module diagnostics
Notes
Article Number (Market Facing Number) |
6ES7132-6HD00-0BB1 |
Product Description |
*** Spare part *** SIMATIC ET 200SP, relay module normally open, RQ 4x120 V DC..230 V AC/5 A Standard suitable for BU type B0 or B1, module diagnostics
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.10.2021 |
Notes |
|
Successor |
6ES7132-6HD01-0BB1 |
Successor Description |
SIMATIC ET 200SP, Relay module, RQ NO 4x 120V DC..230VAC/5A ST. 4 normally open contacts, isolated contacts, packing unit: 1 piece, fits to BU-type B0 and B1, Colour Code CC40, substitute value output, module diagnostics for: supply voltage |
Region Specific PriceGroup / Headquarter Price Group |
S20 / 2ET |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0,045 Kg |
Packaging Dimension |
6,80 x 7,90 x 3,00 |
Package size unit of measure |
CM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4047623405634 |
UPC |
Not available |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
ST9-E5 |
Product Group |
4B12 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 31.03.2015 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|