22.12.2024 3:43:58 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7151-1AA02-0AB0
No picture available
SIMATIC DP, INTERFACE MODULE IM151-1 STANDARD FOR ET200S; TRANSMISS. RATE UP TO 12MBIT/S; DATA VOLUME 128BYTE FOR EACH INPUT AND OUTPUT; MAX. OF 63 POWER, ELECTR. OR MOTOR STARTER MODULES CONNECTABLE; BUS INTERFACING VIA 9-WAY SUB-D CONN. INCL. TERMINATING MODULE
Notes
Product is no longer available. Successor:
6ES7151-1AA06-0AB0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7151-1AA02-0AB0
Product Description SIMATIC DP, INTERFACE MODULE IM151-1 STANDARD FOR ET200S; TRANSMISS. RATE UP TO 12MBIT/S; DATA VOLUME 128BYTE FOR EACH INPUT AND OUTPUT; MAX. OF 63 POWER, ELECTR. OR MOTOR STARTER MODULES CONNECTABLE; BUS INTERFACING VIA 9-WAY SUB-D CONN. INCL. TERMINATING MODULE
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2011
Notes
Product is no longer available. Successor:
6ES7151-1AA06-0AB0 Compare Products
Successor information
Successor 6ES7151-1AA06-0AB0
Successor Description *** spare part *** SIMATIC DP, interface module IM 151-1 Standard for ET 200S; incl. termination module data volume of 244 bytes each for inputs and outputs; max. 63 I/O modules PROFIBUS DP V0 and V1 up to 2 m width can be connected; bus connection via 9-pin D-sub
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,190 Kg
Packaging Dimension 8,60 x 12,90 x 7,00
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515064084
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID ST9-E5
Product Group 2301
Group Code R111
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;