SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7155-6AU02-0BN0
Product
SIMATIC ET 200SP, PROFINET interface module IM 155-6 PN ST, max. 32 I/O modules, and 16 ET 200AL modules, multi hot swap, optional PN strain relief, PN security class 1 incl. server module (6ES7193-6PA00-0AA0)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7155-6AU02-0BN0
Product Description SIMATIC ET 200SP, PROFINET interface module IM 155-6 PN ST, max. 32 I/O modules, and 16 ET 200AL modules, multi hot swap, optional PN strain relief, PN security class 1 incl. server module (6ES7193-6PA00-0AA0)
Product family IM 155-6
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 255 / 255
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0,169 Kg
Packaging Dimension 10,60 x 12,80 x 6,80
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623413042
UPC 195125477940
Commodity Code 85176200
LKZ_FDB/ CatalogID ST76
Product Group X0FQ
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 27.11.2023
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Silicic acid, lead salt

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 9517a130-2407-45a6-ab45-6b342fed2c97
Classifications
 
Version Classification
eClass 12 27-24-26-08
eClass 14 27-24-26-08
eClass 6 27-24-26-08
eClass 7.1 27-24-26-08
eClass 8 27-24-26-08
eClass 9 27-24-26-08
eClass 9.1 27-24-26-08
ETIM 7 EC001604
ETIM 8 EC001604
ETIM 9 EC001604
|
Buy product
Quantity 1 Piece
Frequently bought together:
6ES7193-6AF00-0AA0
SIMATIC ET 200SP, BusAdapter BA 2xFC, 2x FastConnect connections
6ES7158-3AD10-0XA0
SIMATIC PN/PN Coupler for deterministic data exchange between max.4 PN-Controller per subnet, also from subnet to subnet, PROFIsafe data exchange, I/O-, MSI-, MSO- and data record communication, redundant power supply, PN-connection via SIMATIC BusAdapter (BA), delivery w/o BusAdapter
6ES7193-6AG20-0AA0
SIMATIC bus adapter: BA LC/RJ45, media converter glass FOC/CU 1x LC FO connection and 1x RJ45 connection
1FL6061-1AC61-2LB1
SIMOTICS S-1FL6 Operating voltage 3AC 400 V Pn=0.75 kW; Nn=2000 rpm M0=4 Nm; MN=3.58 Nm Shaft height 65 mm, with angle plug; absolute encoder 20 bits (12 bit multi-turn) with feather key, tolerance N with holding brake Degree of protection IP65 with sealing ring compatible with the converters SINAMICS V70 & V90
1FL6064-1AC61-2LA1
SIMOTICS S-1FL6-1FL6 Operating voltage 3AC 400 V Pn=1.5 kW; Nn=2000 rpm M0=8 Nm; MN=7.16 Nm Shaft height 65 mm, with angle plug; absolute encoder 20-bits (12-bit multi-turn) with feather key, tolerance N without holding brake Degree of protection IP65 with sealing ring compatible with the converters SINAMICS V70 & V90
;