25.04.2024 3:17:56 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7193-7DA10-0AA0
Product
********** spare part ********* SIMATIC DP, terminal module TM-PS-A standard, for ET200iSP, for holding the power supply module 24 V DC (only 6ES7138-7EA01-0AA0), Ex eb [ia Ga/ib] IIC T4 Gb, Ex eb [ia IIIC Da] IIC T4 Gb, Ex eb [ia/ib] I Mb
Notes
Sucessor:Only available as spare part, successor type is 6ES7193-7DA20-0AA0
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7193-7DA10-0AA0
Product Description ********** spare part ********* SIMATIC DP, terminal module TM-PS-A standard, for ET200iSP, for holding the power supply module 24 V DC (only 6ES7138-7EA01-0AA0), Ex eb [ia Ga/ib] IIC T4 Gb, Ex eb [ia IIIC Da] IIC T4 Gb, Ex eb [ia/ib] I Mb
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.10.2019
Notes
Sucessor:Only available as spare part, successor type is 6ES7193-7DA20-0AA0
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group S50 / 2L2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,294 Kg
Packaging Dimension 9,00 x 23,10 x 6,50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169146661
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID ST76
Product Group 4A41
Group Code R1TP
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 15.07.2010
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;