SIMATIC S7-1200, failsafe starter kit Consisting of: CPU 1212 FC DC/DC/relay, SM 1226 F-DI 16x 24 V DC, SM 1226 F-DQ 4x 24 V DC, input simulator, SIMATIC STEP 7 Basic V16, STEP 7 Safety Basic V16, SIMATIC OPC UA S7-1200 Basic, information material, Systainer
Article Number (Market Facing Number) |
6ES7212-1HF41-4YB1 |
Product Description |
SIMATIC S7-1200, failsafe starter kit Consisting of: CPU 1212 FC DC/DC/relay, SM 1226 F-DI 16x 24 V DC, SM 1226 F-DQ 4x 24 V DC, input simulator, SIMATIC STEP 7 Basic V16, STEP 7 Safety Basic V16, SIMATIC OPC UA S7-1200 Basic, information material, Systainer
|
Product family |
Starter kits |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
2SP / 2SP |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99 |
Standard lead time ex-works |
180 Day/Days |
Net Weight (kg) |
3,500 Kg |
Packaging Dimension |
30,00 x 40,00 x 16,00 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948793374 |
UPC |
195125025950 |
Commodity Code |
85371091 |
LKZ_FDB/ CatalogID |
ST72 |
Product Group |
X06P |
Group Code |
R152 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 30.09.2016 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
|
|
Version
|
Classification
|
eClass |
6 |
27-24-22-19 |
eClass |
7.1 |
27-24-22-19 |
eClass |
8 |
27-24-22-19 |
eClass |
9 |
27-24-22-19 |
eClass |
9.1 |
27-24-22-19 |
ETIM |
5 |
EC002581 |
ETIM |
6 |
EC002581 |
ETIM |
7 |
EC002581 |
ETIM |
8 |
EC002581 |
|
|
|
|