19.04.2024 5:09:06 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7222-1HF21-0XA0
No picture available
SIMATIC S7-200, DIGITAL OUTPUT EM 222, FOR S7-22X CPU ONLY, 8DO, (RELAY OUTPUTS) 2A
Notes
Product is no longer available. Successor:
6ES7222-1HF22-0XA0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7222-1HF21-0XA0
Product Description SIMATIC S7-200, DIGITAL OUTPUT EM 222, FOR S7-22X CPU ONLY, 8DO, (RELAY OUTPUTS) 2A
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2004
Notes
Product is no longer available. Successor:
6ES7222-1HF22-0XA0 Compare Products
Successor information
Successor 6ES7222-1HF22-0XA0
Successor Description ***Spare part*** SIMATIC S7-200, Digital output EM 222, only for S7-22X CPU, 8 DA (relay outputs), 2A
Price data
Region Specific PriceGroup / Headquarter Price Group
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,188 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515162261
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID ST9-E5
Product Group Not available
Group Code R111
Country of origin Not available
Compliance with the substance restrictions according to RoHS directive not available
Product class Not available
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;