SIMATIC S7-200, DIGITAL I/O EM 223, FOR S7-22X CPU ONLY, 8 DI DC 24 V, SINK/SOURCE, 8 DO DC 24V, 0.75A/POINT SOURCE
Notes
Article Number (Market Facing Number) |
6ES7223-1BH21-0XA0 |
Product Description |
SIMATIC S7-200, DIGITAL I/O EM 223, FOR S7-22X CPU ONLY, 8 DI DC 24 V, SINK/SOURCE, 8 DO DC 24V, 0.75A/POINT SOURCE
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.10.2004 |
Notes |
|
Successor |
6ES7223-1BH22-0XA0 |
Successor Description |
***Spare part*** SIMATIC S7-200, Digital I/O EM 223, only for S7-22X CPU, 8 DI 24 V DC, Sink/Source, 8 DO 24 V DC; 0.75 A/channel source |
Region Specific PriceGroup / Headquarter Price Group |
|
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
0,207 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4025515162292 |
UPC |
Not available |
Commodity Code |
Not available |
LKZ_FDB/ CatalogID |
ST9-E5 |
Product Group |
Not available |
Group Code |
R111 |
Country of origin |
Not available |
Compliance with the substance restrictions according to RoHS directive |
not available |
Product class |
Not available |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|