28.03.2023 3:35:13 PM
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7307-1BA00-0AA0
No picture available
SIMATIC S7-300 Regulated power supply PS307 input: 120/230 V AC, output: 24 V DC/2 A
Notes
Product is no longer available. Successor: 6ES7307-1BA01-0AA0
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7307-1BA00-0AA0
Product Description SIMATIC S7-300 Regulated power supply PS307 input: 120/230 V AC, output: 24 V DC/2 A
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.01.2019
Notes
Product is no longer available. Successor: 6ES7307-1BA01-0AA0
Successor information
Successor 6ES7307-1BA01-0AA0
Successor Description SIMATIC S7-300 Regulated power supply PS307 input: 120/230 V AC, output: 24 V DC/2 A
Price data
Region Specific PriceGroup / Headquarter Price Group 5ZT / 5ZT
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Standard lead time ex-works On request
Net Weight (kg) 0,503 Kg
Packaging Dimension 17,00 x 13,00 x 6,00
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515150343
UPC 662643209389
Commodity Code 85044090
LKZ_FDB/ CatalogID KT10-PF
Product Group 4741
Group Code R315
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 01.08.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
  Not available
|
;