16.09.2024 11:19:24 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7335-7HG01-0AB0
Product
***SPARE PART*** SIMATIC S7-300, ANALOG MODULE SM 335, OPTICALLY ISOLATED U/I; DIAGNOSTICS; INTERRUPT, 4 AI 14 BIT RESOL., 4 AO 11/12 BIT
Notes
The product was replaced with the following successor product:
6ES7335-7HG02-0AB0 Compare Products
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7335-7HG01-0AB0
Product Description ***SPARE PART*** SIMATIC S7-300, ANALOG MODULE SM 335, OPTICALLY ISOLATED U/I; DIAGNOSTICS; INTERRUPT, 4 AI 14 BIT RESOL., 4 AO 11/12 BIT
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 17.03.2009
Notes
The product was replaced with the following successor product:
6ES7335-7HG02-0AB0 Compare Products
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Successor information
Successor 6ES7335-7HG02-0AB0
Successor Description SIMATIC S7-300, ANALOG MODULE SM 335, OPTICALLY ISOLATED U/I; DIAGNOSTICS; INTERRUPT, 4 AI 14 BIT RESOL., 4 AO 11/12 BIT 1 X 20-PINS
Price data
Region Specific PriceGroup / Headquarter Price Group S20 / 7A3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,352 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515065722
UPC 662643038583
Commodity Code 85389091
LKZ_FDB/ CatalogID ST73
Product Group 9483
Group Code R2S2
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 30.12.2099
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Perfluorobutane sulfonic acid (PFBS) and its salts

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;