29.03.2024 7:27:18 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7416-3FR05-0AB0
Product
Image similar
********** Replacement part ********* SIMATIC S7-400, CPU416F-3 PN/DP Central processing unit with: work memory 11.2 MB, (5.6 MB code, 5.6 MB data), Interfaces: 1st interface MPI/DP 12 Mbit/s, 2nd interface Ethernet/PROFINET, 3rd interface plug-in IFM module Can be used with software package S7 Distributed Safety from V5.4
Notes
Product is no longer available. Successor:
6ES7416-3FS07-0AB0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7416-3FR05-0AB0
Product Description ********** Replacement part ********* SIMATIC S7-400, CPU416F-3 PN/DP Central processing unit with: work memory 11.2 MB, (5.6 MB code, 5.6 MB data), Interfaces: 1st interface MPI/DP 12 Mbit/s, 2nd interface Ethernet/PROFINET, 3rd interface plug-in IFM module Can be used with software package S7 Distributed Safety from V5.4
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.01.2023
Notes
Product is no longer available. Successor:
6ES7416-3FS07-0AB0 Compare Products
Successor information
Successor 6ES7416-3FS07-0AB0
Successor Description SIMATIC S7-400, CPU416F-3 PN/DP Central processing unit with: Work memory 16 MB, (8 MB code, 8 MB data), interfaces 1st interface MPI/DP 12 Mbit/s, (X1), 2nd interface Ethernet/PROFINET (X5) 3rd interface IF 964-DP plug-in (IF1)
Price data
Region Specific PriceGroup / Headquarter Price Group S50 / 2PC
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 1,032 Kg
Packaging Dimension 23,30 x 30,20 x 6,20
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169147422
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID ST9-E5
Product Group 4D07
Group Code R338
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 18.09.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;