29.03.2024 9:12:08 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7511-1AK00-0AB0
Product
***Spare part*** SIMATIC S7-1500, CPU 1511-1 PN, Central processing unit with Work memory 150 KB for program and 1 MB for data, 1st interface, PROFINET IRT with 2-port switch, 60 ns bit performance, SIMATIC Memory Card required
Notes
The product was replaced with the following successor product:
6ES7511-1AK02-0AB0 Compare Products
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7511-1AK00-0AB0
Product Description ***Spare part*** SIMATIC S7-1500, CPU 1511-1 PN, Central processing unit with Work memory 150 KB for program and 1 MB for data, 1st interface, PROFINET IRT with 2-port switch, 60 ns bit performance, SIMATIC Memory Card required
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 15.10.2015
Notes
The product was replaced with the following successor product:
6ES7511-1AK02-0AB0 Compare Products
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Successor information
Successor 6ES7511-1AK02-0AB0
Successor Description SIMATIC S7-1500, CPU 1511-1 PN, Central processing unit with working memory 150 KB for program and 1 MB for data, 1. interface: PROFINET IRT with 2 port switch, 60 NS bit-performance, SIMATIC memory card necessary
Price data
Region Specific PriceGroup / Headquarter Price Group S20 / 2ET
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,507 Kg
Packaging Dimension 15,10 x 15,40 x 4,60
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515081357
UPC Not available
Commodity Code 85371091
LKZ_FDB/ CatalogID ST9-E5
Product Group 4A9H
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 25.02.2013
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;