***60 years of SIMATIC*** SIMATIC S7-1500, starter kit Consisting of: CPU 1511C-1 PN, power supply PM1507, 24 V/3 A, mounting rail 160 mm, SIMATIC Memory Card, 4 MB, Ethernet cable, STEP 7 V16 Professional Trial365 license, SIMATIC ProDiag S7-1500, SIMATIC OPC UA S7-1500 Small, information material
Article Number (Market Facing Number) |
6ES7511-1CK03-4YB5 |
Product Description |
***60 years of SIMATIC*** SIMATIC S7-1500, starter kit Consisting of: CPU 1511C-1 PN, power supply PM1507, 24 V/3 A, mounting rail 160 mm, SIMATIC Memory Card, 4 MB, Ethernet cable, STEP 7 V16 Professional Trial365 license, SIMATIC ProDiag S7-1500, SIMATIC OPC UA S7-1500 Small, information material
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
|
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99 |
Standard lead time ex-works |
1 Day/Days |
Net Weight (kg) |
4,000 Kg |
Product Dimensions (W x L x H) |
Not available |
Packaging Dimension |
30,00 x 39,50 x 17,00 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948793367 |
UPC |
195125017528 |
Commodity Code |
85371091 |
LKZ_FDB/ CatalogID |
ST73 |
Product Group |
4544 |
Group Code |
R111 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 29.03.2018 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
|
|
Version
|
Classification
|
eClass |
6 |
27-24-22-19 |
eClass |
7.1 |
27-24-22-19 |
eClass |
8 |
27-24-22-19 |
eClass |
9 |
27-24-22-19 |
eClass |
9.1 |
27-24-22-19 |
ETIM |
5 |
EC002581 |
ETIM |
6 |
EC002581 |
ETIM |
7 |
EC002581 |
|
|
|
|