11.08.2022 6:00:59 PM
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7511-1TK03-4YB5
Product
Image similar
***60 years of SIMATIC*** SIMATIC S7-1500, starter kit, consisting of: CPU 1511T-1 PN, power supply PM1507, 24 V/3 A, mounting rail 160 mm, SIMATIC Memory Card, 4 MB, Ethernet cable, STEP 7 Professional V17 Trial 365-day license, SIMATIC ProDiag S7-1500, SIMATIC OPC UA S7-1500 Small, information material
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7511-1TK03-4YB5
Product Description ***60 years of SIMATIC*** SIMATIC S7-1500, starter kit, consisting of: CPU 1511T-1 PN, power supply PM1507, 24 V/3 A, mounting rail 160 mm, SIMATIC Memory Card, 4 MB, Ethernet cable, STEP 7 Professional V17 Trial 365-day license, SIMATIC ProDiag S7-1500, SIMATIC OPC UA S7-1500 Small, information material
Product family Starter kits
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 2SP / 2SP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 180 Day/Days
Net Weight (kg) 3,600 Kg
Packaging Dimension 30,00 x 39,50 x 17,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125247864
Commodity Code 85371091
LKZ_FDB/ CatalogID ST73
Product Group 4A7V
Group Code R251
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 27.04.2018
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 12 27-24-22-19
eClass 6 27-24-22-19
eClass 7.1 27-24-22-19
eClass 8 27-24-22-19
eClass 9 27-24-22-19
eClass 9.1 27-24-22-19
ETIM 7 EC002581
ETIM 8 EC002581
|